For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XDWM - Banjo coupling, throttle free, angle 90°
Bill of material
XDWM NW 10 HS
DES
Identifier
XDWM NW 10 HS
SER
Series
Heavy
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
14 mm
G
Thread G
M 20 x 1.5
D
Diameter D
25 mm
I
Length I
14 mm
L1
Length L1
42 mm
L2
Length L2
21 mm
L4
Length L4
23.0 mm
L7
Length L7
31.0 mm
SW
Width across flats SW
32 mm
S1
Width across flats S1
12 mm
S2
Width across flats S2
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.